

Brand: Burndy
Catalog ID: YKA342N
Catalog Number
YKA342N
Connector Type
Terminal
Die Index
210
Material
Copper
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
2
Plated
Yes
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Product Type
Compression
Trade Name
HYLUG™
UPC
781810014905
UPC 14 Digit GTIN
00781810014905
Dimension - B Length fraction
2-9/17 in
Dimension - B Length inch
2.53 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
166 mm
Dimension - Length Overall inch
6.52 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.38 in
Dimension - Pad Width inch
1.88 in
Dimension - Strip Length inch
2- 5/8 in
Dimension - Stud Size inch
1/2 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
2
Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
888