BURNDY
YKA37R2N, Disconnectable Terminal w/Fixed Hardware
Image of YKA37R2N YKA37R2N, Disconnectable Terminal w/Fixed Hardware

YKA37R2N, Disconnectable Terminal w/Fixed Hardware

Brand: Burndy

Catalog ID: YKA37R2N

Disconnectable Terminal (With Fixed Hardware), 477 (24-7, 26-7, 30-7) ACSR 556.5 (19, 37) Al, 7-3/8 in L.

  • Aluminum compression terminal with fixed hardware and positioning pin for making disconnectable tap or jumper connections
  • Used with Slotted YTA-R-2N T-Tap or YSA-R-2N Terminal (sold separately)
  • Supplied with aluminum bolts and washer
  • Pre-filled with PENETROX Joint Compound and Capped

General

Application

For Copper, Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors And Making Disconnectable Tap Or Jumper Connections

Catalog Number

YKA37R2N

Connector Type

Terminal

Die Index

M

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

Straight

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYLUG

Type

YKA-R-2N, Disconnectable

UPC

781810017043

UPC 14 Digit GTIN

00781810017043

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

187 mm

Dimension - Length Overall inch

7.375 in

Dimension - Pad Width inch

1.90 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil

Conductor - AL Str Size

556 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

Straight

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

630