Brand: Burndy
Catalog ID: YKA392N
Catalog Number
YKA392N
Die Index
627
Material
Copper
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
2
Prefilled Oxide Inhibitor
N
Trade Name
HYLUG™
UPC
781810081112
UPC 14 Digit GTIN
00781810081112
Dimension - B Length fraction
3 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.7 in
Dimension - Pad Width inch
2.31 in
Dimension - Strip Length inch
1- 3/16 in
Dimension - Stud Size inch
1/2 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size Range
750 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Crimps Required
2
Physical Attribute - Number of Holes
2
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
555