BURNDY
Image of YKA39R2G1 YKA39R2G1, Aluminum Terminal w/Fixed Hardware

YKA39R2G1, Aluminum Terminal w/Fixed Hardware

Brand: Burndy

Catalog ID: YKA39R2G1

Aluminum compression terminal with fixed hardware and positioning pin for making disconnectable tap or jumper connections. Used with YTA-R-2N or YSA-R-2N.

General

Catalog Number

YKA39R2G1

Connector Type

Terminal

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810057476

UPC 14 Digit GTIN

00781810057476

Dimensions

Dimension - B Length inch

4.00 in

Dimension - L Length Overall mm

228 mm

Dimension - Length Overall inch

8.96 in

Conductor Related

Conductor - ACSR Str Size

556.5 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

6

Minimum Pack Quantity

3

Pallet Quantity

1050