

Brand: Burndy
Catalog ID: YNA32R4N
Catalog Number
YNA32R4N
Connector Type
Terminal
Die Index
717
Material
Aluminum
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Product Family
Transmission>ACSR>Terminals
Product Type
Compression
Trade Name
HYLUG™
UPC
781810180174
UPC 14 Digit GTIN
00781810180174
Dimension - B Length inch
3.9 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
232 mm
Dimension - Length Overall inch
9.14 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
3 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACAR Str Size
395.1;395.2
Conductor - ACAR Str Size Range
395.1;395.2
Conductor - ACSR Str Size
300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - ACSR Str Size Range
300.0 (26/7) Ostrich-336.4 (30/7) Oriole
Conductor - AL Str Size
356.4;350
Conductor - AL Str Size Range
356.4;350
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Pad Orientation
Straight
Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
720