BURNDY
Image of YNA451R15 YNA451R15, ACSR - 15 Degree Compression Terminal

YNA451R15, ACSR - 15 Degree Compression Terminal

Brand: Burndy

Catalog ID: YNA451R15

HYLUG™, Aluminum Compression terminal, 715.5-874.5 Kcmil ACSR,795-1000 Kcmil SAC,840.2-927.2 Kcmil ACAR , 250 Kv Max., 10.21 IN L, 15 Deg, Pad coated W/ oxide retardant.

  • ACSR Compression Terminal
  • 15 Degree Angle
  • Coated with Oxide Retardant

General

Catalog Number

YNA451R15

Connector Type

Terminal

Die Index

725

Material

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810000540

UPC 14 Digit GTIN

00781810000540

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

259 mm

Dimension - Length Overall inch

10.21 in

Dimension - Length Side A inch

10.21 in

Dimension - Length Side B inch

10.28 in

Dimension - Outside Diameter inch

1.8 in

Dimension - Pad Width inch

3.22 in

Dimension - Width fraction

3.22 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - ACAR Str Size

840.2 - 927.2

Conductor - ACAR Str Size Range

840.2 - 927.2

Conductor - ACSR Str Size

715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane

Conductor - ACSR Str Size Range

715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane

Conductor - AL Str Size

795.5;800;874.5;900;954;1000

Conductor - AL Str Size Range

795.5-1000

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Orientation

15 Degree

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450