
Brand: Burndy
Catalog ID: YNA451R45
Catalog Number
YNA451R45
Connector Type
Terminal
Die Index
728
Material
Aluminum
Physical Attribute - Pad Orientation
45 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810283950
UPC 14 Digit GTIN
00781810283950
Dimension - B Length inch
4.9 in
Dimension - L Length Overall mm
220 mm
Dimension - Length Overall inch
8.67 in
Dimension - Outside Diameter inch
1.8 in
Dimension - Pad Width inch
3.22 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACAR Str Size
850 (37);900 (37)
Conductor - ACAR Str Size Range
850 (37)-900 (37)
Conductor - ACSR Str Size
715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane
Conductor - ACSR Str Size Range
715.5 (54/7) Crow-874.5 (54/7) Crane
Conductor - AL Str Size
874.5;900;954;1000
Conductor - AL Str Size Range
874.5-1000
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Pad Orientation
45 Degree
Carton Quantity
4
Minimum Pack Quantity
20
Pallet Quantity
360