BURNDY
Image of YNA49R YNA49R, ACSR - Compression Terminal

YNA49R, ACSR - Compression Terminal

Brand: Burndy

Catalog ID: YNA49R

HYLUG™, Aluminum Compression terminal, 900-1113 Kcmil ACSR, 1033.5-1272 Kcmil Aluminum, 983.1-1198 Kcmil ACAR, Tube to flat, 4 Pad holes.

  • ACSR Compression Terminal
  • 4-Pad Holes

General

Catalog Number

YNA49R

Connector Type

Terminal

Die Index

727

Material

Aluminum

Material Type - Sleeve

Aluminum

Physical Attribute - Pad Orientation

Straight

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810093818

UPC 14 Digit GTIN

00781810093818

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

266 mm

Dimension - Length Overall inch

10.46 in

Dimension - Outside Diameter inch

1.97 in

Dimension - Pad Width inch

3.22 in

Dimension - Width fraction

3.22 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACAR Str Size

983.1 KCMIL - 1198 KCMIL

Conductor - ACAR Str Size Range

983.1 KCMIL - 1198 KCMIL

Conductor - ACSR Str Size

900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch

Conductor - ACSR Str Size Range

900 (54/7) Canary-1113 (54/19) Finch

Conductor - AL Str Size

1033.5;1100;1192.5;1200;1272.2

Conductor - AL Str Size Range

1033.5-1272.2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900