BURNDY
Image of YNA52RT15 YNA52RT15, ACSR - 15 Degree Compression Terminal

YNA52RT15, ACSR - 15 Degree Compression Terminal

Brand: Burndy

Catalog ID: YNA52RT15

HYLUG™, Aluminum Compression Terminal, 345 Kv, 1113.54-1351.5 Kcmil ACSR, 1351.5-1510 Kcmil Aluminum, 1277-1280 Kcmil ACAR, Cable to Flat, 15 Deg.

  • ACSR Compression Terminal
  • 15 Degree Angle

General

Catalog Number

YNA52RT15

Connector Type

Terminal

Die Index

728

Material

Aluminum

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016404

UPC 14 Digit GTIN

00781810016404

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

321 mm

Dimension - Length Overall inch

12.62 in

Dimension - Length Side A inch

12.62 in

Dimension - Length Side B inch

13.82 in

Dimension - Outside Diameter inch

2.25 in

Dimension - Pad Width inch

3.22 in

Dimension - Width fraction

3.22 in

Conductor Related

Conductor - ACAR Str Size

1277 KCMIL- 1280 KCMIL

Conductor - ACAR Str Size Range

1277 KCMIL- 1280 KCMIL

Conductor - ACSR Str Size

1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil

Conductor - ACSR Str Size Range

1113 (54/19) Finch kcmil-1351.5 (54/19) Martin kcmil

Conductor - AL Str Size

1351.5;1400;1431.0;1500

Conductor - AL Str Size Range

1351.5-1500

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Orientation

15 Degree

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450