
Brand: Burndy
Catalog ID: YNM428
Catalog Number
YNM428
Material
Copper
Plated
Y
Plating Type
Tin - Hot Dipped
UPC
621945469228
UPC 14 Digit GTIN
00781810101919
Dimension - B Length fraction
2 in
Dimension - Height fraction
3-3/16 in
Dimension - Height inch
3.19 in
Dimension - Length Overall inch
8.19 in
Conductor - AL Str Size
4/0 AWG
Conductor - AL Str Size Range
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - UL Recognized
No
Carton Quantity
6
Minimum Pack Quantity
6
Pallet Quantity
864