BURNDY
Image of YNS32RT YNS32RT, ACSR - Jumper Loop Sleeve

YNS32RT, ACSR - Jumper Loop Sleeve

Brand: Burndy

Catalog ID: YNS32RT

HYSPLICE™, ACCOM: 300 kcmil - 336.4 KCMIL ACSR, 336.4 kcmil - 350 kcmil ALUM, 395.1 kcmil - 395.2 kcmil ACAR,INDEX: 717.

ACSR Jumper Loop Sleeve

General

Catalog Number

YNS32RT

Connector Type

Splice

Die Index

717

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810515020

UPC 14 Digit GTIN

00781810515020

Dimensions

Dimension - Diameter Max Size inch

1.19 in

Dimension - L Length Overall mm

228 mm

Dimension - Length Overall inch

8.96 in

Dimension - Outside Diameter inch

1.19 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACAR Str Size

395.1;395.2

Conductor - ACAR Str Size Range

395.1 KCMIL - 395.2 KCMIL

Conductor - ACSR Str Size

336.4 (26/7) Linnet;336.4 (30/7) Oriole

Conductor - ACSR Str Size Range

336.4 (26/7) Linnet;336.4 (30/7) Oriole

Conductor - AL Str Size

336.4 KCMIL - 350 KCMIL

Conductor - AL Str Size Range

336.4 KCMIL - 350 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250