BURNDY
Image of YNS43R YNS43R, ACSR - Jumper Loop Sleeve

YNS43R, ACSR - Jumper Loop Sleeve

Brand: Burndy

Catalog ID: YNS43R

HYSPLICE™ Jumper Loop Sleeve, Al Tube, 605 - 666.6 kcmil ACSR, 700 - 800 kcmil Al, 230 kV, 9.98" L, 724 Index.

ACSR Jumper Loop Sleeve

General

Catalog Number

YNS43R

Connector Type

Splice

Die Index

724

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810016121

UPC 14 Digit GTIN

00781810016121

Dimensions

Dimension - L Length Overall mm

253 mm

Dimension - Length Overall inch

9.98 in

Dimension - Outside Diameter inch

1.61 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil

Conductor - ACSR Str Size Range

605 (24/7) Peacock kcmil-666.6 (24/7) Flamingo kcmil

Conductor - AL Str Size

700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil

Conductor - AL Str Size Range

700 kcmil-800 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

1350