
Brand: Burndy
Catalog ID: YNS49RT
Catalog Number
YNS49RT
Connector Type
Splice
Die Index
727
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810016480
UPC 14 Digit GTIN
00781810016480
Dimension - Diameter Max Size inch
1.97 in
Dimension - L Length Overall mm
271 mm
Dimension - Length Overall inch
10.66 in
Dimension - Outside Diameter inch
1.97 in
Conductor - ACAR Str Size Range
983.1 KCMIL - 1198 KCMIL
Conductor - ACSR Str Size
954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;900 (45/7) Ruddy kcmil;1113 (45/7) Bluejay kcmil
Conductor - ACSR Str Size Range
900 (45/7) Canary kcmil-1113 (45/7) Bluejay kcmil
Conductor - AL Str Size
1033.5 KCMIL - 1272 KCMIL
Conductor - AL Str Size Range
1033.5 KCMIL - 1272 KCMIL
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
1080