BURNDY
Image of YNS58RT YNS58RT, Aluminum Splice
Image of YNS58RT YNS58RT, Aluminum Splice

YNS58RT, Aluminum Splice

Brand: Burndy

Catalog ID: YNS58RT

HYSPLICE™, ACCOM: 1780kcmil ACSR 2000kcmil ALUM INDEX: BURNDY 735 T&B 212,214.

Aluminum Compression Splice

General

Catalog Number

YNS58RT

Connector Type

Splice

Die Index

735

Material

Aluminum

Product Family

Transmission>ACSR>Sleeves

Product Type

Compression

Trade Name

HYSPLICE™

UPC

781810112748

UPC 14 Digit GTIN

00781810112748

Dimensions

Dimension - Diameter Max Size inch

2.50 in

Dimension - L Length Overall mm

393 mm

Dimension - Length Overall inch

15.46 in

Dimension - Outside Diameter inch

2.50 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

1780 (84/19) Chukar kcmil

Conductor - ACSR Str Size Range

1780 (84/19) Chukar kcmil

Conductor - AL Str Size

2000 KCMIL

Conductor - AL Str Size Range

2000 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384