BURNDY
YNU36RACCC, Repair Sleeve for ACCC Conductor
Image of YNU36RACCC YNU36RACCC, Repair Sleeve for ACCC Conductor

YNU36RACCC, Repair Sleeve for ACCC Conductor

Brand: Burndy

Catalog ID: YNU36RACCC

Compression Repair Sleeve for ACCC® Conductor.

General

Catalog Number

YNU36RACCC

Connector Type

Splice

UPC

781810469569

UPC 14 Digit GTIN

00781810469569

Dimensions

Dimension - Length Overall inch

22

Conductor Related

Conductor - ACCC Str Size

285 Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

720