BURNDY
YNU43RACCC, Repair Sleeve for ACCC Conductor
Image of YNU43RACCC YNU43RACCC, Repair Sleeve for ACCC Conductor

YNU43RACCC, Repair Sleeve for ACCC Conductor

Brand: Burndy

Catalog ID: YNU43RACCC

Compression Repair Sleeve for ACCC® Conductor.

General

Catalog Number

YNU43RACCC

Connector Type

Splice

UPC

781810438367

UPC 14 Digit GTIN

00781810438367

Dimensions

Dimension - Length Overall inch

24

Dimensions

24 in x 1.61 in x 1.61 in

Height

1.61 in

Length

24 in

Width

1.61 in

Conductor Related

Conductor - ACCC Str Size

816 Kcmil; 430 Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

8

Minimum Pack Quantity

1

Pallet Quantity

480