BURNDY
YNU451RACCC, ACCC - T-Tap Compression Connector
Image of YNU451RACCC YNU451RACCC, ACCC - T-Tap Compression Connector

YNU451RACCC, ACCC - T-Tap Compression Connector

Brand: Burndy

Catalog ID: YNU451RACCC

Compression Repair Sleeve for ACCC® Conductor.

General

Catalog Number

YNU451RACCC

Connector Type

Splice

UPC

781810422229

UPC 14 Digit GTIN

00781810422229

Dimensions

Dimension - Length Overall inch

24

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACCC Str Size

540 Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

3

Minimum Pack Quantity

1

Pallet Quantity

180