BURNDY
YP25U25, Figure 3-shaped Aluminum Connector with adjustable spacer
Image of YP25U25 YP25U25, Figure 3-shaped Aluminum Connector with adjustable spacer
Image of YP25U25 YP25U25, Figure 3-shaped Aluminum Connector with adjustable spacer
play
3D View
play
360 View
+2
Image of YP25U25 YP25U25, Figure 3-shaped Aluminum Connector with adjustable spacer

YP25U25, Figure 3-shaped Aluminum Connector with adjustable spacer

Brand: Burndy

Catalog ID: YP25U25

Wide range, universal and reversible, Figure 3 shaped aluminum connector with adjustable overhanging spacer that separates conductors,Conductor Groove A Solid:2/0,3/0.

  • Wide range universal and reversible, Figure 3-shaped aluminum connector features adjustable overhanging spacer that separates conductors
  • Spacer holds run or tap in place, permitting lineman to either approach the line ready to crimp or to assemble connector and tap on run and then crimp
  • Massive aluminum design minimizes conductor corrosion due to galvanic action
  • Pre-filled with PENETROX joint compoud and stripsealed

General

Application

For Copper, Aluminum Or ACSR Conductors

Catalog Number

YP25U25

Die Index

D3

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>C-Taps

Product Type

Compression

Sub Brand

CABELOK CRIMPIT

Trade Name

CABELOK™ CRIMPIT™

Type

YP-U

UPC

781810130322

UPC 14 Digit GTIN

00781810130322

Dimensions

Dimension - Height inch

1.70 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

1.69 in

Dimension - Width inch

0.97 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size A

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Size A Range

1 (6/1) Robin AWG-1/0 (6/1) Raven AWG

Conductor - ACSR Str Size B

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Size B Range

1 (6/1) Robin AWG-1/0 (6/1) Raven AWG

Conductor - AL Str Size A

1 AWG;1/0 AWG

Conductor - AL Str Size A Range

1 AWG-1/0 AWG

Conductor - AL Str Size B

1 AWG;1/0 AWG

Conductor - AL Str Size B Range

1 AWG-1/0 AWG

Conductor - Copper Solid Size A

2/0 AWG;3/0 AWG

Conductor - Copper Solid Size A Range

2/0 AWG-3/0 AWG

Conductor - Copper Solid Size B

2/0 AWG;3/0 AWG

Conductor - Copper Solid Size B Range

2/0 AWG-3/0 AWG

Conductor - Copper Str Size A

1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size A Range

1 AWG-2/0 AWG

Conductor - Copper Str Size B

1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size B Range

1 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

4000