
Brand: Burndy
Catalog ID: YP26AU2
Application
For Copper, Aluminum Or ACSR Conductors
Catalog Number
YP26AU2
Die Index
O
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
CABELOK CRIMPIT
Trade Name
CABELOK™ CRIMPIT™
Type
YP-U
UPC
781810130650
UPC 14 Digit GTIN
00781810130650
Dimension - Height inch
1.30 in
Dimension - Length Overall inch
1.50 in
Dimension - Width inch
0.72 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Size A Range
3 (6/1) Swallow AWG-1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG
Conductor - ACSR Str Size B Range
6 (6/1) Turkey AWG-2 (6/1) Sparrow AWG
Conductor - AL Str Size A
3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size A Range
3 AWG-1/0 AWG
Conductor - AL Str Size B
6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Size B Range
6 AWG-2 AWG
Conductor - Copper Solid Size A
1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - Copper Solid Size A Range
1 AWG-3/0 AWG
Conductor - Copper Solid Size B
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Size B Range
1 AWG-3/0 AWG
Conductor - Copper Str Size A
2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size A Range
2 AWG-2/0 AWG
Conductor - Copper Str Size B
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Str Size B Range
6 AWG-1 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
5000