BURNDY
Image of YP28C28 YP28C28, Figure 6-shaped Copper Tap Connector

YP28C28, Figure 6-shaped Copper Tap Connector

Brand: Burndy

Catalog ID: YP28C28

Figure 6 - shaped, wide range-taking CU compression tap connector for primary service taps and secondary service drops, Width: 1.00.

  • Compression tap connector for primary service taps and secondary service drops
  • Connector can be gripped in tool and slipped over the line for easy installation

General

Application

For Extra Wide Range Of Copper And Primary Service Taps And Secondary Service Drops

Catalog Number

YP28C28

Connector Type

Tap

Die Index

D

EU RoHS Indicator

Yes

Material

Copper

Plated

Y

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YP-C

UPC

781810117958

UPC 14 Digit GTIN

00781810117958

Dimensions

Dimension - D inch

1.00 in

Dimension - Height inch

2.06 in

Dimension - Height mm

52 mm

Dimension - L Length Overall mm

25 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Tap

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7400