BURNDY
Image of YP2C2 YP2C2, Figure 6-shaped Copper Tap Connector
Image of YP2C2 YP2C2, Figure 6-shaped Copper Tap Connector

YP2C2, Figure 6-shaped Copper Tap Connector

Brand: Burndy

Catalog ID: YP2C2

Figure 6 - shaped, wide range-taking CU compression tap connector for primary service taps and secondary service drops, Width: .75 IN.

  • Compression tap connector for primary service taps and secondary service drops
  • Connector can be gripped in tool and slipped over the line for easy installation

Product details

General

Application

For Extra Wide Range Of Copper And Primary Service Taps And Secondary Service Drops

Catalog Number

YP2C2

Connector Type

Tap

Die Index

O

EU RoHS Indicator

Yes

Material

Copper

Plated

Y

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YP-C

UPC

781810117903

UPC 14 Digit GTIN

00781810117903

Dimensions

Dimension - Height inch

1.45 in

Dimension - Height mm

37 mm

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.75 in

Conductor Related

Conductor - Copper Solid Run

6 AWG

Conductor - Copper Solid Tap

6 AWG

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Run Range

6 AWG-2 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

6 AWG-2 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

11600