BURNDY
YP2U3, Figure 3-shaped Aluminum Connector with adjustable spacer
Image of YP2U3 YP2U3, Figure 3-shaped Aluminum Connector with adjustable spacer
Image of YP2U3 YP2U3, Figure 3-shaped Aluminum Connector with adjustable spacer
play
3D View
play
360 View
+2
Image of YP2U3 YP2U3, Figure 3-shaped Aluminum Connector with adjustable spacer

YP2U3, Figure 3-shaped Aluminum Connector with adjustable spacer

Brand: Burndy

Catalog ID: YP2U3

Wide range, universal and reversible, Figure 3 shaped aluminum connector with adjustable overhanging spacer that separates conductors,Conductor Groove A Solid:6, 4, 3 , 2.

  • Wide range universal and reversible, Figure 3-shaped aluminum connector features adjustable overhanging spacer that separates conductors
  • Spacer holds run or tap in place, permitting lineman to either approach the line ready to crimp or to assemble connector and tap on run and then crimp
  • Massive aluminum design minimizes conductor corrosion due to galvanic action
  • Pre-filled with PENETROX joint compoud and stripsealed

General

Application

For Copper, Aluminum Or ACSR Conductors

Catalog Number

YP2U3

Die Index

O

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>C-Taps

Product Type

Compression

Sub Brand

CABELOK CRIMPIT

Trade Name

CABELOK™ CRIMPIT™

Type

YP-U

UPC

781810131732

UPC 14 Digit GTIN

00781810131732

Dimensions

Dimension - Height inch

1.30 in

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - Width inch

0.72 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size A

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Size A Range

6 (6/1) Turkey AWG-4 (7/1) Swanate AWG

Conductor - ACSR Str Size B

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Size B Range

6 (6/1) Turkey AWG-4 (7/1) Swanate AWG

Conductor - AL Str Size A

6 AWG;4 AWG

Conductor - AL Str Size A Range

6 AWG-4 AWG

Conductor - AL Str Size B

6 AWG;4 AWG

Conductor - AL Str Size B Range

6 AWG-4 AWG

Conductor - Copper Solid Size A

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size A Range

6 AWG-2 AWG

Conductor - Copper Solid Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size B Range

6 AWG-2 AWG

Conductor - Copper Str Size A

6 AWG;5 AWG;4 AWG;3 AWG

Conductor - Copper Str Size A Range

6 AWG-3 AWG

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG

Conductor - Copper Str Size B Range

6 AWG-3 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

3700