

Brand: Burndy
Catalog ID: YPC40A32
Catalog Number
YPC40A32
Die Index
T
Material
Aluminum
Plated
No
Plating Type
Unplated
Product Family
Utility Overhead & Underground Distribution>Compression Tap Connectors>YPC Figure 6
Product Type
Compression
Trade Name
CRIMPIT™
UPC
781810138656
UPC 14 Digit GTIN
00781810138656
Dimension - Height inch
3.74 in
Dimension - L Length Overall mm
127 mm
Dimension - Length Overall inch
5 in
Dimension - Width inch
1.88 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run Range
556.5 kcmil-795 kcmil
Conductor - ACSR Str Tap Range
2/0 AWG-397.5 kcmil
Conductor - AL Str Run
600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Conductor - AL Str Run Range
600 kcmil-800 kcmil
Conductor - AL Str Tap
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil
Conductor - AL Str Tap Range
2/0 AWG-400 kcmil
Conductor - Copper Str Run
600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Run Range
600 kcmil-800 kcmil
Conductor - Copper Str Tap
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil
Conductor - Copper Str Tap Range
2/0 AWG-400 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
9
Minimum Pack Quantity
1
Pallet Quantity
612