

Brand: Burndy
Catalog ID: YRA1CU1
Catalog Number
YRA1CU1
Die Index
243;BG
Material
Aluminum
Physical Attribute - Pad Configuration
1 Hole
Physical Attribute - Tongue Type
Standard
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Type
Compression
Trade Name
HYLUG™
UPC
781810016886
UPC 14 Digit GTIN
00781810016886
Dimension - B Length fraction
2-9/16 in
Dimension - B Length inch
0.960 in
Dimension - D inch
1.19 in
Dimension - L Length Overall mm
67 mm
Dimension - Length Overall inch
2.62 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.64 in
Dimension - Strip Length inch
1 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.29 in
Conductor - ACSR Str Size
2 AWG
Conductor - AL Str Size
1 AWG, 2 AWG
Conductor - AL Str Size Range
1 AWG - 2 AWG
Conductor - Copper Str Size
1 AWG, 2 AWG, 3 AWG
Conductor - Copper Str Size Range
1 AWG - 3 AWG
Buy America(n) Qualified
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Pad Configuration
1 Hole
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
19600