BURNDY
YRA26U, Aluminum Lug, Prefilled with Oxide Inhibitor
Image of YRA26U YRA26U, Aluminum Lug, Prefilled with Oxide Inhibitor

YRA26U, Aluminum Lug, Prefilled with Oxide Inhibitor

Brand: Burndy

Catalog ID: YRA26U

AL compression lug for joining AL and CU cable to transformer and equiptment pads, Prefilled with PENETROX, 3.19 IN L.

  • Aluminum HYLUG for joining aluminum and copper cable to transformer and equipment pads
  • Pre-filled with PENETROX Joint Compound and Capped

General

Application

For Joining Aluminum And Copper Cable To Transformer And Equipment Pads

Catalog Number

YRA26U

Die Index

249;K-840

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Physical Attribute - Pad Configuration

1 Hole

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

YRA

UPC

781810810163

UPC 14 Digit GTIN

00781810810163

Dimensions

Dimension - B Length fraction

3-1/4 in

Dimension - B Length inch

1.43 in

Dimension - D inch

1.28 in

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.91 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1 1/2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.25 in

Conductor Related

Conductor - ACSR Str Size

2/0 AWG

Conductor - AL Str Size

2/0 AWG

Conductor - Copper Str Size

2/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

1 Hole

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

12000