BURNDY
Image of YRA26UJ38GRAY YRA26UJ38GRAY, AL Compression Terminal, 2/0 AWG

YRA26UJ38GRAY, AL Compression Terminal, 2/0 AWG

Brand: Burndy

Catalog ID: YRA26UJ38GRAY

Al Hylug, 2/0 AWG, Wire strip length :1 1/2 inch

Aluminum Compression Terminal

General

Application

For Use On: Aluminum, Copper, ACSR

Catalog Number

YRA26UJ38GRAY

Construction Material - Main

Aluminum

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYLUG

Trade Name

HYLUG

Type

YRA

UPC

621945449237

UPC 14 Digit GTIN

00621945449237

Dimensions

Dimension - Hole Size mm

0 mm

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14800