BURNDY
YRA6CU1, Aluminum Lug, Prefilled with Oxide Inhibitor
Image of YRA6CU1 YRA6CU1, Aluminum Lug, Prefilled with Oxide Inhibitor

YRA6CU1, Aluminum Lug, Prefilled with Oxide Inhibitor

Brand: Burndy

Catalog ID: YRA6CU1

AL compression lug for joining AL and CU cable to transformer and equipment pads, Prefilled with PENETROX, Stud Hole Dia: .56 IN.

  • Aluminum Compression Terminal
  • Prefilled with PENETROX Oxide Inhibitor

General

Catalog Number

YRA6CU1

Die Index

243;BG

Material

Aluminum

Physical Attribute - Pad Configuration

1 Hole

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016879

UPC 14 Digit GTIN

00781810016879

Dimensions

Dimension - B Length fraction

2-9/16 in

Dimension - B Length inch

0.96 in

Dimension - D inch

1.19 in

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.62 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.64 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.29 in

Conductor Related

Conductor - ACSR Str Size

6 (6/1) Turkey AWG

Conductor - AL Str Size

4 AWG, 5 AWG, 6 AWG

Conductor - AL Str Size Range

6 AWG - 4 AWG

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Str Size

5 AWG, 6 AWG

Conductor - Copper Str Size Range

6 AWG - 4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

1 Hole

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

19600