
Brand: Burndy
Catalog ID: YRAL4CU
Catalog Number
YRAL4CU
Die Index
249;K-840
Material
Aluminum
Physical Attribute - Pad Configuration
1 Hole
Physical Attribute - Tongue Type
Standard
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810088104
UPC 14 Digit GTIN
00781810088104
Dimension - B Length fraction
3-1/4 in
Dimension - B Length inch
1.43 in
Dimension - D inch
1.28 in
Dimension - L Length Overall mm
81 mm
Dimension - Length Overall inch
3.19 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.91 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.25 in
Conductor - ACSR Str Size
4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size Range
4 (6/1) Swan AWG-4 (7/1) Swanate AWG
Conductor - AL Str Size
2 AWG, 4 AWG
Conductor - AL Str Size Range
2 AWG - 4 AWG
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Str Size
2 AWG, 4 AWG
Conductor - Copper Str Size Range
2 AWG - 4 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Pad Configuration
1 Hole
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
14800