BURNDY
YRB2525TW, Copper - Compression Reducer
Image of YRB2525TW YRB2525TW, Copper - Compression Reducer

YRB2525TW, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB2525TW

Cu Splice, 1/0(Cu)(Barrel A & B), 35 kV, 2.63" L, Hot Tin Dipped Plating, Pink, 12 or 348 Index, For Cu to Cu.

  • Copper Compression Reducer
  • Hot Tin Dipped

General

Catalog Number

YRB2525TW

Color Code

Pink

Die Index

12;348

Material

Copper

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810192825

UPC 14 Digit GTIN

00781810192825

Dimensions

Dimension - B Length inch

0.98 in

Dimension - Length Overall inch

2.63 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Strip Length inch

1-1/16 in

Conductor Related

Conductor - Copper Str Size A

1/0 AWG

Conductor - Copper Str Size B

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

19200