BURNDY
YRB2825T, Copper - Compression Reducer
Image of YRB2825T YRB2825T, Copper - Compression Reducer

YRB2825T, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB2825T

HYREDUCER.

General

Catalog Number

YRB2825T

Color Code

Purple

Die Index

15

Material

Copper

Trade Name

HYREDUCER™

UPC

781810367810

UPC 14 Digit GTIN

00781810367810

Dimensions

Dimension - B Length inch

1.16 in

Dimension - Length Overall inch

2.84 in

Dimension - Outside Diameter inch

.69 in

Dimension - Strip Length inch

1-7/32

Conductor Related

Conductor - Copper Str Size A

4/0 AWG

Conductor - Copper Str Size B

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

24000