BURNDY
YRB28U25TW, Aluminum - Compression Reducer
Image of YRB28U25TW YRB28U25TW, Aluminum - Compression Reducer

YRB28U25TW, Aluminum - Compression Reducer

Brand: Burndy

Catalog ID: YRB28U25TW

Al HYREDUCER™ Splice, 3.70" L, 4/0 (19 STR) AWG (Al/Cu)(Barrel A), 1/0 (19 STR) AWG (Al/Cu)(Barrel B), White, 298 Index, For Al to Al&Al to Cu.

  • Aluminum Compression Reducer Splice
  • Hot Tin Dipped

General

Catalog Number

YRB28U25TW

Color Code

White

Connector Type

Reducer

Die Index

298

Material

Aluminum

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810192696

UPC 14 Digit GTIN

00781810192696

Dimensions

Dimension - B Length inch

1.53 in

Dimension - Length Overall inch

3.70 in

Dimension - Outside Diameter inch

0.85 in

Dimension - Strip Length inch

1-5/8 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - AL Str Size A

4/0 (19 STR) AWG

Conductor - AL Str Size B

1/0 (19 STR) AWG

Conductor - Copper Str Size A

4/0 (19 STR) AWG

Conductor - Copper Str Size B

1/0 (19 STR) AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

13

Minimum Pack Quantity

1

Pallet Quantity

6032