BURNDY
YRB28U28TW, Aluminum - Compression Reducer
Image of YRB28U28TW YRB28U28TW, Aluminum - Compression Reducer

YRB28U28TW, Aluminum - Compression Reducer

Brand: Burndy

Catalog ID: YRB28U28TW

Al Hyreducer Splice, 3.69" L, 4/0 Str(Al/Cu)(Barrel A), 4/0 Str(Al/Cu)(Barrel B), Hot Tin Dipped Plating, White, 298 Index, For Al to Al&Al to Cu.

  • Aluminum Compression Reducer Splice
  • Hot Tin Dipped

General

Catalog Number

YRB28U28TW

Color Code

White

Connector Type

Reducer

Die Index

298

Material

Aluminum

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810192702

UPC 14 Digit GTIN

00781810192702

Dimensions

Dimension - B Length inch

1.53 in

Dimension - Length Overall inch

3.69 in

Dimension - Outside Diameter inch

0.85 in

Dimension - Strip Length inch

1-5/8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size A

4/0 (19 STR) AWG

Conductor - AL Str Size B

4/0 (19 STR) AWG

Conductor - Copper Str Size A

4/0 (19 STR) AWG

Conductor - Copper Str Size B

4/0 (19 STR) AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

11600