BURNDY
YRB2929TW, Copper - Compression Reducer
Image of YRB2929TW YRB2929TW, Copper - Compression Reducer

YRB2929TW, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB2929TW

HYREDUCER™, Hot Tin dipped, 3.12 in long.

  • Copper Compression Reducer Splice
  • Hot Tin Dipped

General

Catalog Number

YRB2929TW

Color Code

Yellow

Die Index

16

Material

Copper

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810289358

UPC 14 Digit GTIN

00781810289358

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Length BB inch

1.25 in

Dimension - Length Overall inch

3.12 in

Dimension - Outside Diameter inch

0.75 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size A

250 kcmil

Conductor - Copper Str Size B

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

4800