BURNDY
YRB2U2TTN, Copper HYREDUCER Splice, Tin Plated
Image of YRB2U2TTN YRB2U2TTN, Copper HYREDUCER Splice, Tin Plated

YRB2U2TTN, Copper HYREDUCER Splice, Tin Plated

Brand: Burndy

Catalog ID: YRB2U2TTN

HYREDUCER™, Tin plated, 3.25 in long.

  • Copper Compression Reducer Splice
  • Tin Plated

General

Catalog Number

YRB2U2TTN

Connector Type

Reducer

Die Index

14;296

Material

Aluminum

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCER™

UPC

781810439388

UPC 14 Digit GTIN

00781810439388

Dimensions

Dimension - B Length inch

1.35 in

Dimension - Length Overall inch

3.25 in

Dimension - Outside Diameter inch

0.65 in

Dimension - Strip Length inch

1-7/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size A

2 AWG

Conductor - AL Str Size B

2 AWG

Conductor - Copper Str Size A

2 AWG

Conductor - Copper Str Size B

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

14800