BURNDY
YRB31U25TTN, Aluminum HYREDUCER Splice
Image of YRB31U25TTN YRB31U25TTN, Aluminum HYREDUCER Splice

YRB31U25TTN, Aluminum HYREDUCER Splice

Brand: Burndy

Catalog ID: YRB31U25TTN

HYREDUCER™, Tin plated, 5.43 in long.

  • Aluminum Compression Reducing Splice
  • Tin Plated

General

Catalog Number

YRB31U25TTN

Color Code

Brown

Connector Type

Reducer

Die Index

299

Material

Aluminum

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCER™

UPC

781810439715

UPC 14 Digit GTIN

00781810439715

Dimensions

Dimension - B Length inch

2.34 in

Dimension - Length Overall inch

5.43 in

Dimension - Outside Diameter inch

1.11 in

Dimension - Strip Length inch

2.5 in

Conductor Related

Conductor - AL Str Size A

350 kcmil

Conductor - AL Str Size B

1/0 AWG

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7400