BURNDY
YRB3428T, Copper - Compression Reducer
Image of YRB3428T YRB3428T, Copper - Compression Reducer

YRB3428T, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB3428T

HYREDUCER™, Barrel A - 500 kcmil, Barrel B - 4/0 AWG, 4.50 in long.

General

Catalog Number

YRB3428T

Color Code

Brown

Die Index

20;299

Material

Copper

Trade Name

HYREDUCER™

UPC

781810367889

UPC 14 Digit GTIN

00781810367889

Dimensions

Dimension - B Length inch

1.73 in

Dimension - Length BB inch

1.73 in

Dimension - Length Overall inch

4.50 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Strip Length inch

1-13/16

Conductor Related

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

1850