
Brand: Burndy
Catalog ID: YRB34U31TW
Catalog Number
YRB34U31TW
Color Code
Pink
Connector Type
Reducer
Die Index
300
Material
Aluminum
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCER™
UPC
781810192733
UPC 14 Digit GTIN
00781810192733
Dimension - B Length fraction
2-7/10 in
Dimension - B Length inch
2.70 in
Dimension - Length Overall inch
6.00 in
Dimension - Outside Diameter inch
1.31 in
Dimension - Strip Length inch
2-13/16 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size A
500 kcmil
Conductor - AL Str Size B
350 kcmil
Conductor - Copper Str Size A
500 kcmil
Conductor - Copper Str Size B
350 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Reducer
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2400