

Brand: Burndy
Catalog ID: YRB3937TW
Catalog Number
YRB3937TW
Color Code
Black
Die Index
24
Material
Copper
Plating Type
Tin
Product Family
Utility Overhead & Underground Distribution>Splices>Reducing Sleeves
Product Type
Compression
Trade Name
HYREDUCER™
UPC
781810246900
UPC 14 Digit GTIN
00781810246900
Dimension - B Length inch
2.06 in
Dimension - Length BB inch
2.06 in
Dimension - Length Overall inch
4.75 in
Dimension - Outside Diameter inch
1.30 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size A
750 kcmil
Conductor - Copper Str Size B
650 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
4440