BURNDY
YRB4439TW, Copper - Compression Reducer
Image of YRB4439TW YRB4439TW, Copper - Compression Reducer

YRB4439TW, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB4439TW

Cu HYREDUCER™, 1000 kcmil(Barrel A ), 5.86" L.

  • Copper Compression Reducer Splice
  • Hot Tin Dipped

General

Catalog Number

YRB4439TW

Material

Copper

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810329238

UPC 14 Digit GTIN

00781810329238

Dimensions

Dimension - B Length inch

2.50 in

Dimension - Length BB inch

2.50 in

Dimension - Length Overall inch

5.86 in

Dimension - Outside Diameter inch

1.50 in

Conductor Related

Conductor - Copper Str Size A

1000 kcmil

Conductor - Copper Str Size B

750 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

900