BURNDY
YRB44U31TW, Aluminum - Compression Reducer
Image of YRB44U31TW YRB44U31TW, Aluminum - Compression Reducer

YRB44U31TW, Aluminum - Compression Reducer

Brand: Burndy

Catalog ID: YRB44U31TW

Hyreducer Splice; 1000 kcmil (1.152 Dia.) 61 Str. (Barrel A); 350 kcmil 37 Str. or 350 kcmil Compact 19 Str. Al; 37 Str. Al & Cu (Barrel B).

  • Aluminum Compression Reducer Splice
  • Hot Tin Dipped

General

Catalog Number

YRB44U31TW

Color Code

Yellow

Connector Type

Reducer

Die Index

936

Material

Aluminum

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810192788

UPC 14 Digit GTIN

00781810192788

Dimensions

Dimension - B Length fraction

2-87/100 in

Dimension - B Length inch

2.87 in

Dimension - Length Overall inch

6.74 in

Dimension - Outside Diameter inch

1.46 in

Dimension - Strip Length inch

3

Conductor Related

Conductor - AL Str Size A

1000 kcmil

Conductor - AL Str Size B

350 kcmil

Conductor - Copper Str Size A

1000 kcmil

Conductor - Copper Str Size B

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

1200