BURNDY
YRB4C4CTTN, Copper - Compression Reducer
Image of YRB4C4CTTN YRB4C4CTTN, Copper - Compression Reducer

YRB4C4CTTN, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB4C4CTTN

Cu Splice, #4 Str(Cu)(Barrel A & B), 35 kV, 2.05" L, Tin Plating, Gray, 8 or 346 Index, For Cu to Cu.

General

Catalog Number

YRB4C4CTTN

Color Code

Gray

Die Index

8;346

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCER™

UPC

781810238554

UPC 14 Digit GTIN

00781810238554

Dimensions

Dimension - B Length inch

0.90 in

Dimension - L Length Overall mm

52 mm

Dimension - Length BB inch

0.90 in

Dimension - Length Overall inch

2.05 in

Dimension - Outside Diameter inch

0.34 in

Conductor Related

Conductor - Copper Str Size A

4 AWG

Conductor - Copper Str Size B

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000