BURNDY
Image of YS12AG1 YS12AG1, Compression Splice, #12 AWG, AL9CU
Image of YS12AG1 YS12AG1, Compression Splice, #12 AWG, AL9CU

YS12AG1, Compression Splice, #12 AWG, AL9CU

Brand: Burndy

Catalog ID: YS12AG1

AL Splice, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13 oxide inhibitor, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

  • Aluminum splices are dual rated to accommodate both copper and aluminum wire
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROX™ Type A13 oxide inhibitor
  • Color coded end caps inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel

Product details

General

Application

Wire Splice

Catalog Number

YS12AG1

Connector Type

DUAL RATED

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

ALUMINUM

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

HYLINK™

UPC

781810745007

UPC 14 Digit GTIN

00781810745007

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - B Length inch

0.45 in

Dimension - L Length Overall mm

26.16 mm

Dimension - Length Overall inch

1.03 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Strip Length inch

5/8

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

12 AWG

Conductor - AL Str Size Range

12 AWG

Conductor - Copper Str Size

12 AWG

Conductor - Copper Str Size Range

12 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Size

12 AWG

Conductor Type

CODE

Wire Size

12 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

20