BURNDY
YS1CPULL, Compression Splice, 1 AWG Copper, Long Barrel
Image of YS1CPULL YS1CPULL, Compression Splice, 1 AWG Copper, Long Barrel

YS1CPULL, Compression Splice, 1 AWG Copper, Long Barrel

Brand: Burndy

Catalog ID: YS1CPULL

Hylink Cu compressiion long barrel code splice tubing, Beveled entry, #1STR kcmil.Cu, 600V-35KV, Tin plated, Green, 11 or 375 Index.

  • Copper Compression Splice, Long Barrel
  • Four Center Conductor Stops

General

Application

Wire Splice

Catalog Number

YS1CPULL

Color Code

Green

Connector Type

LONG BARREL

Die Index

11

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Bright

Sub Brand

SPLICE, HYLINK

Trade Name

HYLINK™

Type

YS

UPC

781810090084

UPC 14 Digit GTIN

00781810090084

Dimensions

Dimension - B Length inch

1.35 in

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.06 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE

Wire Size

4/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

20

Minimum Pack Quantity

1