
Brand: Burndy
Catalog ID: YS26
Application
Wire Splice
Catalog Number
YS26
Color Code
Black
Connector Type
LONG BARREL
Die Index
13
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS, Long Barrel
UPC
781810507605
UPC 14 Digit GTIN
00781810507605
Dimension - B Length inch
1.45 in
Dimension - L Length Overall mm
84 mm
Dimension - Length Overall inch
3.30 in
Dimension - Strip Length inch
1-1/2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
125 (61) Navy
Conductor - Copper Str Size
700 KCMIL;750 KCMIL
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE
Wire Size
700 KCMIL; 750 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Carton Quantity
10
Minimum Pack Quantity
1