
Brand: Burndy
Catalog ID: YS26LBOX
Application
Wire Splice
Catalog Number
YS26LBOX
Color Code
Black
Connector Type
STANDARD BARREL
Die Index
13
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS-L, Standard Barrel
UPC
781810556252
UPC 14 Digit GTIN
00781810556252
Dimension - B Length fraction
15/16 in
Dimension - B Length inch
0.94 in
Dimension - L Length Overall mm
55 mm
Dimension - Length Overall inch
2.17 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Strip Length inch
1 in
Package Height
Package Length
Package Weight
Package Width
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
125 (61) Navy
Conductor - Copper Str Size
900 KCMIL
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE
Wire Size
900 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Carton Quantity
10
Minimum Pack Quantity
1