BURNDY
YS26PULL, Compression Splice, 2/0 AWG Cu, Long Barrel
Image of YS26PULL YS26PULL, Compression Splice, 2/0 AWG Cu, Long Barrel

YS26PULL, Compression Splice, 2/0 AWG Cu, Long Barrel

Brand: Burndy

Catalog ID: YS26PULL

Hylink Cu compressiion long barrel code splice tubing, Beveled entry, 2/0 STR kcmil.Cu, 600V-35KV, Tin plated, Black, 13 Index.

  • Copper Compression Splice, Long Barrel
  • Four Center Conductor Stops

General

Application

Wire Splice

Catalog Number

YS26PULL

Color Code

Black

Connector Type

LONG BARREL

Die Index

13

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Bright

Sub Brand

SPLICE, HYLINK

Trade Name

HYLINK™

Type

YS

UPC

781810097229

UPC 14 Digit GTIN

00781810097229

Dimensions

Dimension - B Length inch

1.45 in

Dimension - L Length Overall mm

84 mm

Dimension - Length Overall inch

3.29 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

1000 KCMIL

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Wire Size

1000 KCMIL

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

10

Minimum Pack Quantity

1