
Brand: Burndy
Catalog ID: YS27LBOX
Application
Wire Splice
Catalog Number
YS27LBOX
Color Code
Orange
Connector Type
STANDARD BARREL
Die Index
14
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS-L, Standard Barrel
UPC
781810556504
UPC 14 Digit GTIN
00781810556504
Dimension - B Length fraction
1 in
Dimension - B Length inch
1.00 in
Dimension - L Length Overall mm
58 mm
Dimension - Length Overall inch
2.30 in
Dimension - Outside Diameter inch
0.62 in
Dimension - Strip Length inch
1-1/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
150 (61) Navy
Conductor - Copper Str Size
1500 KCMIL
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE
Wire Size
1500 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Carton Quantity
10
Minimum Pack Quantity
1