
Brand: Burndy
Catalog ID: YS28
Application
Wire Splice
Catalog Number
YS28
Color Code
Purple
Connector Type
LONG BARREL
Die Index
15
EU RoHS Indicator
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS, Long Barrel
UPC
781810507803
UPC 14 Digit GTIN
00781810507803
Dimension - B Length inch
1.58 in
Dimension - L Length Overall mm
91 mm
Dimension - Length Overall inch
3.57 in
Dimension - Strip Length inch
1-11/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
200 (61) Navy
Conductor - Copper Str Size
2000 KCMIL
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE
Wire Size
2000 KCMIL
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Carton Quantity
10
Minimum Pack Quantity
1