Brand: Burndy
Catalog ID: YS28LBOX
Application
Wire Splice
Catalog Number
YS28LBOX
Color Code
Purple
Die Index
15
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS-L, Standard Barrel
UPC
781810556757
UPC 14 Digit GTIN
00781810556757
Dimension - B Length fraction
1 in
Dimension - Outside Diameter inch
0.69 in
Dimension - Strip Length inch
1-1/16
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
200 (61) Navy
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Wire Size
#4/0 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
10
Minimum Pack Quantity
1