
Brand: Burndy
Catalog ID: YS28LTCKITC
Application
Wire Splice
Catalog Number
YS28LTCKITC
Color Code
Purple
Color Code - Side A
Purple
Color Code - Side B
Purple
Connector Type
STANDARD BARREL KITS
Die Index
15
Die Index Run Side
15
Die Index Tap Side
15
Feature - Barrel Style
Inspection Window
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLINK™
UPC
781810344095
UPC 14 Digit GTIN
00781810344095
Dimension - B Length inch
1.24 in
Dimension - L Length Overall mm
74.2 mm
Dimension - Length BB inch
1.24 in
Dimension - Length Overall inch
2.92 in
Dimension - Strip Length inch
1.24
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Size
4/0 AWG
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
4/0 AWG
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size B
4/0
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE
Wire Size
4/0 AWG
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
STANDARD BARREL KITS
Carton Quantity
12
Minimum Pack Quantity
12
Pallet Quantity
3552